| Product Name |
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
|
| Catalog Number |
VGE1H2214PN
|
| Product Length/Depth |
62 mm
|
| Product Height |
62 mm
|
| Product Width |
48.1 mm
|
| Product Weight |
57 g
|
| Environmental conditions |
REACH
RoHS Fire & Smoke Flammability rating UL94 V0 |
| Connector accessory option |
Not delivered, to be ordered separately
|
| Connector orientation |
Insulator not mounted
|
| Connector type |
Receptacle
|
| Contact delivery |
Not delivered
|
| Contact gender |
Pin (Male)
|
| Contact type |
Crimp
|
| Coupling type |
1/3 Bayonet
|
| Degree of protection |
IP67
|
| Layout |
14
|
| Shell continuity |
20.0
|
| Shell material |
Aluminium
|
| Shell size |
22
|
| Mating cycles |
500
|
| Operating temperature - max |
100 °C
|
| Operating temperature - min |
-40 °C
|
| Receptacle type |
Jam Nut Receptacle
|
| Number Of Contacts |
19
|
| Number of cavity #16 |
19
|
| Salt spray |
500 hour
|