Eaton Crouse-Hinds series Champ VMV LED trunnion mount kit, Ceiling mount, With pin
| Product Name |
Eaton Crouse-Hinds series Champ VMVL LED trunnion mount kit
|
| Catalog Number |
VMVL S812 K1
|
| UPC |
662276301702
|
| Product Length/Depth |
14 in
|
| Product Height |
10 in
|
| Product Width |
2.5 in
|
| Product Weight |
4.5 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Mounting Method |
Ceiling
|
| Special features |
With pin
|