知识搜索
下载文档 () / 20
动力,因我们而不同*

VMVL-17-W-UNV1-S903-M2

Eaton Crouse-Hinds series Champ VMVL LED fixture, Warm white, 400W-600W HID equivalent, No guard, Polycarbonate lens, 17000 lumens, 121 lm/W, Die cast aluminum, No mounting module, Type V, 120-277 Vac, 108-250 Vdc, 140W

常用规格

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-17-W-UNV1-S903-M2
UPC
662276992368
Product Length/Depth
14.17 in
Product Height
9.53 in
Product Width
14.17 in
Product Weight
22.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class II, Division 1
Class I, Zone 2
Class III
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
17000
Lumens per watt
121
Color temperature
Warm white
Mounting Method
No mounting module
Optical distribution
Type V
Guard type
No guard
Voltage rating
120-277 Vac, 108-250 Vdc
Frequency rating
50/60 Hz
Wattage
140W
Dimming
Dimmable driver
Power factor
> 0.90
Equivalent luminaire
400W-600W HID
Material
Die cast aluminum
Lens material
Polycarbonate

导出产品规格