知识搜索
下载文档 () / 20
动力,因我们而不同*

VMVL-3-J-UNV1-S890

Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 70W HID equivalent, No guard, Glass lens, 3000 lumens, 122 lm/W, Die cast aluminum, Stanchion 25° angled, Type V, Quick-Clip, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 27W

常用规格

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-3-J-UNV1-S890
UPC
662276896239
Product Length/Depth
15.07 in
Product Height
12.85 in
Product Width
11.62 in
Product Weight
22.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
3000
Lumens per watt
122
Color temperature
Cool white
Mounting Method
Stanchion 25° angled
Trade size
1-1/2"
Optical distribution
Type V
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
27W
Power factor
> 0.90
Equivalent luminaire
70W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass
Special features
Quick-Clip

导出产品规格