知识搜索
下载文档 () / 20
动力,因我们而不同*

VMVL-5-P-R3-UNV1-TB6

Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 100W HID equiv, No guard, Glass lens, 5000 lm, 126 lm/W, Die cast alum, Stanchion straight, Type III, 6-pole terminal block, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 43W

常用规格

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-5-P-R3-UNV1-TB6
UPC
662276964921
Product Length/Depth
16.03 in
Product Height
11.1 in
Product Width
11.62 in
Product Weight
23.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
5000
Lumens per watt
126
Color temperature
Cool white
Mounting Method
Stanchion straight
Trade size
1-1/2"
Optical distribution
Type III
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
43W
Power factor
> 0.90
Equivalent luminaire
100W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass
Special features
Six-pole terminal block

导出产品规格