知识搜索
下载文档 () / 20
动力,因我们而不同*

VMVL-5-UNV34

Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 100W HID equivalent, No guard, Glass lens, 5000 lumens, 125 lm/W, Die cast aluminum, No mounting module, Type V, 347-480 Vac, 44W

常用规格

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-5-UNV34
UPC
662276910805
Product Length/Depth
13 in
Product Height
13.13 in
Product Width
12.75 in
Product Weight
20.8 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
5000
Lumens per watt
125
Color temperature
Cool white
Mounting Method
No mounting module
Optical distribution
Type V
Guard type
No guard
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Wattage
44W
Power factor
> 0.90
Equivalent luminaire
100W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass

导出产品规格