知识搜索
下载文档 () / 20
动力,因我们而不同*

VMVL-5-W-2TW-UNV1

Eaton Crouse-Hinds series Champ VMVL LED fixture, Warm white, 100W HID equivalent, No guard, Glass lens, 5000 lumens, 126 lm/W, Die cast aluminum, Wall mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 43W

常用规格

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-5-W-2TW-UNV1
UPC
662276903180
Product Length/Depth
13.96 in
Product Height
11.31 in
Product Width
11.62 in
Product Weight
23.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
5000
Lumens per watt
126
Color temperature
Warm white
Mounting Method
Wall
Trade size
100-240 Vac, 127-250 Vdc
Optical distribution
Type V
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
43W
Power factor
> 0.90
Equivalent luminaire
100W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass

导出产品规格