下载文档 () / 20
动力,因我们而不同*

VMVL-5-W-A2-R3-UNV1-M3

Eaton Crouse-Hinds series Champ VMVL Intelligent LED light fixture, Warm white, Dimmable, No guard, Heat and impact resistant glass lens, 5000 lumens, 136 lm/W, Die cast alum, Pendant mt, Type III optics, 3/4", 100-277 Vac, 127-250 Vdc, 35W

常用规格

Product Name
Eaton Crouse-Hinds series Champ VMVL Intelligent LED light fixture
Catalog Number
VMVL-5-W-A2-R3-UNV1-M3
UPC
662277166171
Product Length/Depth
13 in
Product Height
8 in
Product Width
16 in
Product Weight
12 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Division 2
Class III
Class I, Zone 2
Class II, Division 2
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Warm white
Dimming
Dimmable driver
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type III
Power factor
> 0.90
Trade size
100-240 Vac, 127-250 Vdc
Lumens
5000
Wattage
35W
Mounting Method
Pendant
Frequency rating
50/60 Hz
Lumens per watt
136
Voltage rating
100-277 Vac, 127-250 Vdc

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。