知识搜索
下载文档 () / 20
动力,因我们而不同*

VMVL-7-2C-R1A-G-UNV1-TB6

Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 175W HID equivalent, Wire guard, Glass lens, 7000 lumens, 129 lm/W, Die cast alum, Ceiling mount, Type I, 6-pole terminal block, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 57W

常用规格

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-7-2C-R1A-G-UNV1-TB6
UPC
662276935457
Product Length/Depth
11.83 in
Product Height
11.03 in
Product Width
10.77 in
Product Weight
21.75 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
7000
Lumens per watt
129
Color temperature
Cool white
Mounting Method
Ceiling
Trade size
100-240 Vac, 127-250 Vdc
Optical distribution
Type I
Guard type
Wire
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
57W
Power factor
> 0.90
Equivalent luminaire
175W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass
Special features
Six-pole terminal block

导出产品规格