知识搜索
下载文档 () / 20
动力,因我们而不同*

VMVL-7-W-P-R1-G-UNV1-S891

Eaton Crouse-Hinds series Champ VMVL LED fixture, Warm white, 175W HID equivalent, Wire guard, Diffused glass lens, 7000 lumens, 129 lm/W, Die cast aluminum, Stanchion straight, Type I, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 57W

常用规格

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-7-W-P-R1-G-UNV1-S891
UPC
662276886131
Product Length/Depth
16.03 in
Product Height
11.1 in
Product Width
11.62 in
Product Weight
23.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
7000
Lumens per watt
129
Color temperature
Warm white
Mounting Method
Stanchion straight
Trade size
1-1/2"
Optical distribution
Type I
Guard type
Wire
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
57W
Power factor
> 0.90
Equivalent luminaire
175W HID
Material
Die cast aluminum
Lens material
Diffused Glass

导出产品规格