知识搜索
下载文档 () / 20
动力,因我们而不同*

VMVL-9-2C-UNV1

Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 250W HID equivalent, No guard, Glass lens, 9000 lumens, 123 lm/W, Die cast aluminum, Ceiling mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 75W

常用规格

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-9-2C-UNV1
UPC
662276890244
Product Length/Depth
11.83 in
Product Height
11.03 in
Product Width
10.77 in
Product Weight
21.95 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
9000
Lumens per watt
123
Color temperature
Cool white
Mounting Method
Ceiling
Trade size
100-240 Vac, 127-250 Vdc
Optical distribution
Type V
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
75W
Power factor
> 0.90
Equivalent luminaire
250W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass

导出产品规格