Eaton Crouse-Hinds series Pauluhn VersaPro VPH linear fluorescent light fixture
VPH22270L

VPH22270L

Eaton Crouse-Hinds series Pauluhn VersaPro VPH linear fluorescent light fixture,1/2",(2) NPT hubs,50/60 Hz,2 ft lamp,Acrylic lens,CF 2G11,Fiberglass-reinforced polyester,2-lamp,Lamps included,Through feed,120-277 Vac,40W
VPH22270L - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn VersaPro VPH linear fluorescent light fixture
Catalog Number
VPH22270L
UPC
662276874510
Product Length/Depth
25.8 in
Product Height
5 in
Product Width
7 in
Product Weight
8.5 lb

产品规格

Wattage
40W
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 2
Class III
NEMA Rating
3R
Entry size
1/2"
Entry type
(2) NPT hubs
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
CF 2G11
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Style
Through feed
Frequency rating
50/60 Hz
Special features
Lamps included
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.