Eaton Crouse-Hinds series extra duty while-in-use cover
WIU1DW1

WIU1DW1

Eaton Crouse-Hinds series extra duty while-in-use cover, White, 3.125" deep, Polycarbonate, Horizontal/vertical, 16:1 configuration, Single-gang, Universal mounting
WIU1DW1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series extra duty while-in-use cover
Catalog Number
WIU1DW1
UPC
662276947931
Product Length/Depth
6 in
Product Height
3.5 in
Product Width
4.1 in
Product Weight
0.36 lb

产品规格

Special features
Universal mounting
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Depth
3.125"
Material
Polycarbonate
Mounting direction
Horizontal/vertical
Number of configurations using inserts and movable hinges
16:1
Number of gangs
Single-gang
Color
White
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.