Eaton Crouse-Hinds series extra duty while-in-use cover
WIU2DT1

WIU2DT1

Eaton Crouse-Hinds series extra duty while-in-use cover, Transparent gray, 3.125" deep, Polycarbonate, Vertical, 55:1 configuration, Two-gang, Universal mounting
WIU2DT1 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series extra duty while-in-use cover
Catalog Number
WIU2DT1
UPC
662276947955
Product Length/Depth
6.1 in
Product Height
3.5 in
Product Width
5.63 in
Product Weight
0.48 lb

产品规格

Special features
Universal mounting
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Depth
3.125"
Material
Polycarbonate
Mounting direction
Vertical
Number of configurations using inserts and movable hinges
55:1
Number of gangs
Two-gang
Color
Transparent gray
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.