知识搜索
下载文档 () / 20
动力,因我们而不同*

WLRD L5 15

Eaton Crouse-Hinds series WLRD wet location cover with receptacle assembly, 15A, Two-pole, three-wire, Copper-free aluminum, Horizontal, L5-15R, 1-3/8", For locking blade plugs, 125 Vac

常用规格

Product Name
Eaton Crouse-Hinds series WLRD wet location cover with receptacle assembly
Catalog Number
WLRD L5 15
UPC
782274128115
Product Length/Depth
4.44 in
Product Height
2.91 in
Product Width
1.13 in
Product Weight
0.76 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
For locking blade plugs
Mounting direction
Horizontal
Amperage Rating
15A
Voltage rating
125 Vac
NEMA configuration
L5-15R
Opening diameter
1-3/8"
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。