Eaton Crouse-Hinds series WLRD wet location cover with receptacle assembly
WLRD 6 15

WLRD 6 15

Eaton Crouse-Hinds series WLRD wet location cover with receptacle assembly, 15A, Two-pole, three-wire, Copper-free aluminum, Horizontal, 6-15R, 1-3/8", For non-locking blade plugs, 250 Vac
WLRD 6 15 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series WLRD wet location cover with receptacle assembly
Catalog Number
WLRD 6 15
UPC
782274128061
Product Length/Depth
4.44 in
Product Height
2.91 in
Product Width
1.13 in
Product Weight
0.8 lb

产品规格

Type
For non-locking blade plugs
Amperage Rating
15A
Voltage rating
250 V AC
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Mounting direction
Horizontal
Opening diameter
1-3/8"
NEMA configuration
6-15R
Configuration
Three-wire, two-pole
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.