Eaton Crouse-Hinds series WLRS wet location cover with receptacle assembly
WLRS L5 20

WLRS L5 20

Eaton Crouse-Hinds series WLRS wet location cover with receptacle assembly, 20A, Two-pole, three-wire, Copper-free aluminum, Vertical, L5-20R, 1-3/8", For locking blade plugs, 125 Vac
WLRS L5 20 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series WLRS wet location cover with receptacle assembly
Catalog Number
WLRS L5 20
UPC
782274128443
Product Length/Depth
4.44 in
Product Height
2.91 in
Product Width
1.13 in
Product Weight
0.65 lb

产品规格

Type
For locking blade plugs
Amperage Rating
20A
Voltage rating
125 Vac
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Mounting direction
Vertical
Opening diameter
1-3/8"
NEMA configuration
L5-20R
Configuration
Three-wire, two-pole
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.