Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
WP22578Q

WP22578Q

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent,1/2" entry,2 ft,Acrylic lens,T5HO mini bi-pin,Non-metallic end caps,Std end cap,one strain relief connector,WP1050MTK straps,2-lamp,Quick disconnect receptacle,120-277 Vac,24W
WP22578Q - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP22578Q
UPC
662276416437
Product Length/Depth
25 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
12.4 lb

产品规格

Mounting
Standard end cap with one strain relief connector and WP1050MTK straps
Wattage
24W
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Entry size
1/2"
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T5HO mini bi-pin
Material
Non-metallic end caps
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Special features
Quick disconnect receptacle
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.