Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
WP22670

WP22670

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture,1/2" entry,50/60 Hz,2 ft lamp,Acrylic lens,T5 mini bi-pin,Non-metallic end caps,Standard end cap with one strain relief connector,2-lamp,120-277 Vac,14W
WP22670 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP22670
UPC
662276581821
Product Length/Depth
25 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
12.4 lb

产品规格

Mounting
Standard end cap with one strain relief connector
Wattage
14W
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Entry size
1/2"
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T5 mini bi-pin
Material
Non-metallic end caps
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.