Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
WP23170

WP23170

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture,1/2" entry ,50/60 Hz,2 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Non-metallic end caps,Standard end cap with one strain relief connector ,3-lamp,120-277 Vac,17W
WP23170 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP23170
UPC
662276416451
Product Length/Depth
25 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
12.4 lb

产品规格

Mounting
Standard end cap with one strain relief connector
Wattage
17W
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Entry size
1/2"
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T8 bi-pin
Material
Non-metallic end caps
Number of lamps
3-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.