Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
WP42872

WP42872

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture,1/2" entry,4 ft,Acrylic lens,T12HO RDC,Non-metallic end caps,Center stud end cap with one strain relief connector and hanger brackets,2-lamp,120-277 Vac,48W
WP42872 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP42872
UPC
662276573888
Product Length/Depth
49 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
20.3 lb

产品规格

Wattage
48W
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Entry size
1/2"
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T12HO RDC
Material
Non-metallic end caps
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.