Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
WP43170EMT2Q

WP43170EMT2Q

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluor,1/2" entry,4 ft,Acrylic lens,T8 bi-pin,Non-metallic end caps,Std end cap,1 strain relief,3-lamp,battery back-up,1 lamp,277V max,test switch,quick disconnect recept,120-277 Vac,32W
WP43170EMT2Q - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP43170EMT2Q
UPC
662276374294
Product Length/Depth
49 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
20.3 lb

产品规格

Mounting
Standard end cap with one strain relief connector
Wattage
32W
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Entry size
1/2"
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T8 bi-pin
Material
Non-metallic end caps
Number of lamps
3-lamp
Frequency rating
50/60 Hz
Special features
Emergency battery back-up ballast, one lamp, 277V maximum, test switch, quick disconnect receptacle
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.