Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
WP82770

WP82770

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture,1/2" entry,50/60 Hz,8 ft lamp,Acrylic lens,T8HO RDC,Non-metallic end caps,Standard end cap with one strain relief connector,2-lamp,120-277 Vac,96W
WP82770 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP82770
UPC
662276416697
Product Length/Depth
97 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
36.1 lb

产品规格

Mounting
Standard end cap with one strain relief connector
Wattage
96W
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Entry size
1/2"
Lamp length
8 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T8HO RDC
Material
Non-metallic end caps
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.