Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
WP82870EM2

WP82870EM2

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent,1/2" entry,8 ft,Acrylic lens,T12HO RDC,Non-metallic end caps,Standard end cap,one strain relief connector,2-lamp,Emergency battery back-up,one lamp,277V maximum,120-277 Vac,96W
WP82870EM2 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP82870EM2
UPC
662276517004
Product Length/Depth
97 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
38.7 lb

产品规格

Mounting
Standard end cap with one strain relief connector
Wattage
96W
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Entry size
1/2"
Lamp length
8 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T12HO RDC
Material
Non-metallic end caps
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Special features
Emergency battery back-up ballast, one lamp, 277V maximum
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.