知识搜索
下载文档 () / 20
动力,因我们而不同*

WPH42570

Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture,1/2" entry,4 ft,Fluorescent,Acrylic lens,T5HO mini bi-pin,Non-metallic end caps,Standard end cap with one strain relief connector ,2-lamp,120-277 Vac,54W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture
Catalog Number
WPH42570
UPC
662276416901
Product Length/Depth
49 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
20.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
Non-metallic end caps
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T5HO mini bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Standard end cap with one strain relief connector
Entry size
1/2"
Wattage
54W
Lens material
Acrylic

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。