Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture
WPH84170

WPH84170

Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture,1/2" entry ,50/60 Hz,8 ft,Fluorescent,Acrylic lens,Single pin,Non-metallic end caps,Standard end cap with one strain relief connector ,4-lamp,120-277 Vac,96W
WPH84170 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture
Catalog Number
WPH84170
UPC
662276497764
Product Length/Depth
97 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
36.1 lb

产品规格

Mounting
Standard end cap with one strain relief connector
Wattage
96W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Entry size
1/2"
Lamp length
8 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
Single pin
Material
Non-metallic end caps
Number of lamps
4-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.