Eaton Crouse-Hinds series Champ WPMV LED wall pack light fixture
WPMV5L-UNV1-S891

WPMV5L-UNV1-S891

Eaton Crouse-Hinds series Champ WPMV LED wall pack, 0.15A, Cool white, Dimmable driver, 3/4" entry, 100W equiv, 50/60 Hz, Diffused glass lens, 5000 lumens, 116 lm/W, Die cast alum, Yoke mount, 7x6 distribution, 120-277 Vac, 125-250 Vdc, 45W
WPMV5L-UNV1-S891 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ WPMV LED wall pack light fixture
Catalog Number
WPMV5L-UNV1-S891
UPC
662276892453
Product Length/Depth
9.16 in
Product Height
12.76 in
Product Width
12.6 in
Product Weight
14 lb

产品规格

Lumens
5000
Wattage
45W
Mounting Method
Yoke
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Color temperature
Cool white
Dimming
Dimmable driver
Entry size
3/4"
Equivalent luminaire
100W
Lens material
Diffused glass
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
116
Amperage Rating
0.15 A
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac, 125-250 Vdc
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.