知识搜索
下载文档 () / 20
动力,因我们而不同*

WPMV5L-UNV1-S903

Eaton Crouse-Hinds series Champ WPMV LED wall pack, 0.15A, Cool white, Dimmable driver, 3/4" entry, 100W equiv, 50/60 Hz, Polycarbonate lens, 5000 lumens, 116 lm/W, Die cast alum, Yoke mount, 7x6 distribution, 120-277 Vac, 125-250 Vdc, 45W

常用规格

Product Name
Eaton Crouse-Hinds series Champ WPMV LED wall pack light fixture
Catalog Number
WPMV5L-UNV1-S903
UPC
662276892552
Product Length/Depth
9.16 in
Product Height
12.76 in
Product Width
12.6 in
Product Weight
14 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
5000
Lumens per watt
26W
Color temperature
Cool white
Optical distribution
7x6
Mounting Method
Yoke
Voltage rating
120-277 Vac, 125-250 Vdc
Frequency rating
50/60 Hz
Lens material
Polycarbonate
Wattage
45W
Amperage Rating
0.088A
Power factor
> 0.90
Dimming
Dimmable driver
Entry size
3/4"
Material
Die cast aluminum
Equivalent luminaire
100W

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。