知识搜索
下载文档 () / 20
动力,因我们而不同*

WPS43570LQ

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent,1/2" entry,4 ft,Acrylic lens,T5HO mini bi-pin,Stainless steel end caps,Standard end cap,one strain relief connector,3-lamp,Lamps,quick disconnect receptacle,120-277 Vac,54W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WPS43570LQ
UPC
662276417199
Product Length/Depth
49 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
20.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp type
Fluorescent
Material
Stainless steel end caps
Lamp length
4 ft
Number of lamps
3-lamp
Light type
T5HO mini bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Standard end cap with one strain relief connector
Wattage
54W
Entry size
1/2"
Lens material
Acrylic
Special features
Lamps included, quick disconnect receptacle

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。