知识搜索
下载文档 () / 20
动力,因我们而不同*

WPS82872W6

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent,1/2" entry,8 ft,Acrylic lens,T12HO RDC,Stainless steel end caps,Center stud end cap,one strain relief connector,hanger brackets,2-lamp,6 ft 16/3 cord,120-277 Vac,96W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WPS82872W6
UPC
662276417366
Product Length/Depth
97 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
36.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp type
Fluorescent
Material
Stainless steel end caps
Lamp length
8 ft
Number of lamps
2-lamp
Light type
T12HO RDC
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Ctr stud, 1 strain relief and hanger brackets
Wattage
96W
Entry size
1/2"
Lens material
Acrylic
Special features
6 ft 16/3 cord

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。