Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture
WPSH84572

WPSH84572

Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent,1/2" entry,8 ft,Acrylic lens,T5HO mini bi-pin,Stainless steel end caps,Center stud end cap,one strain relief connector,hanger brackets,4-lamp,120-277 Vac,54W
WPSH84572 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture
Catalog Number
WPSH84572
UPC
662276375529
Product Length/Depth
97 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
36.1 lb

产品规格

Mounting
Ctr stud, 1 strain relief and hanger brackets
Wattage
54W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Entry size
1/2"
Lamp length
8 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T5HO mini bi-pin
Material
Stainless steel end caps
Number of lamps
4-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.