知识搜索
下载文档 () / 20
动力,因我们而不同*

WPSH86576LW12

Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluor,1/2" entry,8 ft,Acrylic lens,T5HO mini bi-pin,SS end caps,Center stud end cap,1 strain relief connector,hanger brackets,WP1050MTK straps,6-lamp,Lamps,12 ft 16/3 cord,120-277 Vac,54W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture
Catalog Number
WPSH86576LW12
UPC
662276373747
Product Length/Depth
97 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
36.1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
Stainless steel end caps
Lamp length
8 ft
Number of lamps
6-lamp
Light type
T5HO mini bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Ctr stud, 1 strain relief, hanger brackets, straps
Entry size
1/2"
Wattage
54W
Lens material
Acrylic
Special features
Lamps included, 12 ft 16/3 cord

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。