下载文档 () / 20
动力,因我们而不同*

WSRD6352CH

Eaton Crouse-Hinds series Arktite WSRD interlocked receptacle with enclosed safety disconnect switch, 60A, Three-wire, four-pole, Brass contacts, Solid door, Fused, Style 2, Cutler-Hammer, Sheet steel, Spring door, 480/600 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Arktite WSRD interlocked receptacle with enclosed safety disconnect switch
Catalog Number
WSRD6352CH
UPC
662276534636
Product Length/Depth
8.44 in
Product Height
24.6 in
Product Width
10.2 in
Product Weight
27 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
12
Amperage Rating
60A
Voltage rating
480 Vac/600 Vac
Contact material
Brass
Configuration
Three-wire, four-pole
Door style
Solid
Enclosure type
With switch
Fusing
Fused
Grounding style
Style 2
Manufacturer
Cutler-Hammer
Material
Sheet steel
Receptacle style
Spring door

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。