Eaton Crouse-Hinds series service entrance cable connector
WTC1253

WTC1253

Eaton Crouse-Hinds series service entrance cable connector, 0.510-0.850" cable opening, Zinc die cast, Watertight, 1-1/4"
WTC1253 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series service entrance cable connector
Catalog Number
WTC1253
UPC
662277036290
Product Weight
0.37 lb

产品规格

Special features
Watertight
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Trade size
1-1/4"
Cable opening (min/max)
0.510-0.850 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.