Eaton Crouse-Hinds series service entrance cable connector
WTC50U

WTC50U

Eaton Crouse-Hinds series service entrance cable connector, 12-2 cable opening, Zinc die cast, Watertight, 1/2"
WTC50U - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series service entrance cable connector
Catalog Number
WTC50U
UPC
662277037044
Product Length/Depth
4.94 in
Product Height
1.01 in
Product Width
1.35 in
Product Weight
0.24 lb

产品规格

Special features
Watertight
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Trade size
1/2"
Cable opening (min/max)
12/2
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.