Eaton Crouse-Hinds series service entrance cable connector
WTC75U

WTC75U

Eaton Crouse-Hinds series service entrance cable connector, 12-3 cable opening, Zinc die cast, Watertight, 3/4"
WTC75U - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series service entrance cable connector
Catalog Number
WTC75U
UPC
662277037051
Product Length/Depth
1.25 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
0.38 lb

产品规格

Special features
Watertight
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Trade size
3/4"
Cable opening (min/max)
12/3
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.