知识搜索
下载文档 () / 20
动力,因我们而不同*

X17 SA

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, X shape, 1/2"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
X17 SA
UPC
782274745411
Product Length/Depth
5.63 in
Product Height
3.31 in
Product Width
1.75 in
Product Weight
0.59 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
X
Trade size
1/2"
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。