知识搜索
下载文档 () / 20
动力,因我们而不同*

X25 ICG

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, X shape, Body, integral cover and gasket, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
X25 ICG
UPC
662277008693
Product Length/Depth
5.51 in
Product Height
1.63 in
Product Width
1.53 in
Product Weight
0.47 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Shape
X
Conduit type
Rigid/IMC
Trade size
3/4"
Material
Copper-free aluminum
Special features
Body, integral cover and gasket

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。