下载文档 () / 20
动力,因我们而不同*
已退市

X621MG

Eaton Moeller series Surface metal range (XTRA) - Wiring Devices. Socket outlet, 13A, 1G, 2P, switched

常用规格

Product Name
Eaton Moeller series Surface metal range (XTRA) - Wiring devices
Catalog Number
X621MG
Product Length/Depth
55 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.293 kg
Compliances
RoHS conform
Certifications
BS 1363-2

产品规格

Features
Protective contact
Halogen free
Fitted with:
Child-protection
On/Off switch
Loop through function
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
Sockets, switched Xtra Surface Metal
Amperage Rating
13 A
Voltage rating
250 V AC
Contact material
Nickel
Silver
Head style
Combination head
Surface protection
Lacquered
Material quality
Aluminum
Switch type
Double pole
Mounting method
Surface mounted (plaster)
Color
Aluminum
Fastening type
Mounting with screw
Connection type
Screwed terminal
Number of gangs
1
Number of socket outlets (switchable)
1
Number of units
1
RAL-number (Akin)
0
Recommended back box depth - min
35 mm
Fixing centers
60.3 mm
Base color
Gray
Base material
Thermoplastic
Special power supply
No special power supply
Terminal material
Brass
Built-in installation box depth - min
35 mm
Fault current rating
250 mA
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Nominal current
13 A
Nominal voltage - max
240 V
Number of active pins (flat)
0
Number of active pins (round)
0
Number of modules (module system)
0
Number of phases
2
Degree of protection (IP)
IP20
Front plate color/finishing
Gray (epoxy powder coating for corrosion resistance)
Front plate depth
9.6 mm
Imprint/indication
Other
Front plate material
High quality steel
Front plate/module dimensions
86 mm x 86 mm
Material
Urea
Metal
Rocker color
White
Terminal capacity (LN and E)
Earth on strap = 2.5 mm² (3x) or 4 mm² (1x) or 6 mm² (1x)
L, N & E in base = 2.5 mm² (4x) or 4 mm² (2x) or 6 mm² (1x)
Model
British Standard

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。