下载文档 () / 20
动力,因我们而不同*

XC D3 N0

Eaton Crouse-Hinds series XC electric heater, 16,389 BTU/hr, 4.8 kW, Steel, 25A max., Group B rated, Without built-in room thermostat, 240 Vac

常用规格

Product Name
Eaton Crouse-Hinds series XC electric heater
Catalog Number
XC D3 N0
UPC
662276334274
Product Length/Depth
49.45 in
Product Height
20.3 in
Product Width
8.11 in
Product Weight
88.4 lb

产品规格

Special features
Group B rated
Type
Without built-in room thermostat
Voltage rating
240Vac
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
NEMA Rating
7
Heat output
16,389 BTU/hr
Power output
4.8 kW
Maximum total amperage
25 A
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。