Eaton Crouse-Hinds series XD deflection coupling
XD014 HDG

XD014 HDG

Eaton Crouse-Hinds series XD deflection coupling, Rigid/IMC, Feraloy iron alloy, Hot dip galvanized finish, 6"
XD014 HDG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series XD deflection coupling
Catalog Number
XD014 HDG
UPC
662276270114
Product Length/Depth
13.5 in
Product Height
9 in
Product Width
9 in
Product Weight
32.55 lb

产品规格

Type
Deflection
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Conduit type
Rigid/IMC
Trade size
6"
Finish
Hot dip galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.