Eaton Crouse-Hinds series XD deflection coupling
XD8 HDG

XD8 HDG

Eaton Crouse-Hinds series XD deflection coupling, Rigid/IMC, Feraloy iron alloy, Hot dip galvanized finish, 3"
XD8 HDG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series XD deflection coupling
Catalog Number
XD8 HDG
UPC
662276271289
Product Length/Depth
10.13 in
Product Height
5.72 in
Product Width
5.72 in
Product Weight
12.95 lb

产品规格

Type
Deflection
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Conduit type
Rigid/IMC
Trade size
3"
Finish
Hot dip galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.