下载文档 () / 20
动力,因我们而不同*

XDT1A15X

Eaton Crouse-Hinds series XDT dry-type transformer, 60 Hz, 15 kVA, 316 stainless steel, Single-phase, 480 Vac, 120/240 Vac, Copper windings, Resin encapsulated

常用规格

Product Name
Eaton Crouse-Hinds series XDT dry-type transformer
Catalog Number
XDT1A15X
UPC
662276445024
Product Length/Depth
16.7 in
Product Height
17.7 in
Product Width
11.9 in
Product Weight
320 lb

产品规格

Special features
Copper windings
Type
Resin encapsulated
Area classification
Hazardous/Classified Locations
Frequency rating
60 Hz
kVA
15 kVA
Phase
Single-phase
Primary voltage
480 Vac
Secondary Voltage
120 Vac/240 Vac
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
Material
316 stainless steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。