下载文档 () / 20
动力,因我们而不同*

XDT3D6X

Eaton Crouse-Hinds series XDT dry-type transformer, 60 Hz, 6 kVA, 316 stainless steel, Three-phase, 600 Vac, 208Y/120 Vac, Copper windings, Resin encapsulated

常用规格

Product Name
Eaton Crouse-Hinds series XDT dry-type transformer
Catalog Number
XDT3D6X
UPC
662276445642
Product Length/Depth
20.37 in
Product Height
13.76 in
Product Width
10.63 in
Product Weight
161 lb

产品规格

Special features
Copper windings
Type
Resin encapsulated
Area classification
Hazardous/Classified Locations
Frequency rating
60 Hz
kVA
6 kVA
Phase
Three-phase
Primary voltage
600 Vac
Secondary Voltage
208Y/120 Vac
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
Material
316 stainless steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。