Eaton Crouse-Hinds series XJG EMT expansion coupling, Steel, 4" maximum conduit movement, 4" trade size
| Product Name |
Eaton Crouse-Hinds series XJG EMT expansion coupling
|
| Catalog Number |
XJG104 EMT
|
| UPC |
782274122625
|
| Product Length/Depth |
19.75 in
|
| Product Height |
6.63 in
|
| Product Width |
6.63 in
|
| Product Weight |
34.35 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Type |
Expansion
|
| Conduit type |
EMT
|
| Trade size |
4"
|
| Conduit movement - max |
4"
|
| Material |
Steel
|