Eaton Crouse-Hinds series XJG expansion coupling, Rigid/IMC, Steel, 4" maximum conduit movement, 1/2" trade size
| Product Name |
Eaton Crouse-Hinds series XJG expansion coupling
|
| Catalog Number |
XJG14
|
| UPC |
782274914961
|
| Product Length/Depth |
8.3 in
|
| Product Height |
3.4 in
|
| Product Width |
5.1 in
|
| Product Weight |
2 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Type |
Expansion
|
| Conduit type |
Rigid/IMC
|
| Trade size |
1/2"
|
| Conduit movement - max |
4"
|
| Material |
Steel
|