Eaton Crouse-Hinds series XJG EMT expansion coupling
XJG24 EMT

XJG24 EMT

Eaton Crouse-Hinds series XJG EMT expansion coupling, Steel, 4" maximum conduit movement, 3/4" trade size
XJG24 EMT - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series XJG EMT expansion coupling
Catalog Number
XJG24 EMT
UPC
782274122526
Product Length/Depth
11.54 in
Product Height
2.13 in
Product Width
2.13 in
Product Weight
2.7 lb

产品规格

Type
Expansion
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Conduit movement - max
4"
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.