Eaton Crouse-Hinds series XJG expansion coupling
XJG28 HDG

XJG28 HDG

Eaton Crouse-Hinds series XJG expansion coupling, Rigid/IMC, Steel, Hot dip galvanized finish, 8" maximum conduit movement, 3/4" trade size
XJG28 HDG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series XJG expansion coupling
Catalog Number
XJG28 HDG
UPC
662276313705
Product Length/Depth
11 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
2.45 lb

产品规格

Type
Expansion
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
Rigid/IMC
Conduit movement - max
8"
Trade size
3/4"
Finish
Hot dip galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.