Eaton Crouse-Hinds series XJG EMT expansion coupling
XJG34 EMT

XJG34 EMT

Eaton Crouse-Hinds series XJG EMT expansion coupling, Steel, 4" maximum conduit movement, 1" trade size
XJG34 EMT - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series XJG EMT expansion coupling
Catalog Number
XJG34 EMT
UPC
782274122533
Product Length/Depth
11.89 in
Product Height
2.44 in
Product Width
2.44 in
Product Weight
3.75 lb

产品规格

Type
Expansion
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Conduit movement - max
4"
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.