Eaton Crouse-Hinds series XJG expansion coupling
XJG34 SA

XJG34 SA

Eaton Crouse-Hinds series XJG expansion coupling, Rigid/IMC, Copper-free aluminum, 4" maximum conduit movement, 1" trade size
XJG34 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series XJG expansion coupling
Catalog Number
XJG34 SA
UPC
782274915807
Product Length/Depth
7.38 in
Product Height
2.43 in
Product Width
2.43 in
Product Weight
1.2 lb

产品规格

Type
Expansion
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Conduit type
Rigid/IMC
Conduit movement - max
4"
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.